Features
- JEDEC-compliant RCD
- DDR4-1600/1866/2133/2400/2667/2933/3200
- Optimized for JEDEC DDR4 2667 MT/s RDIMM, LRDIMM, and UDIMM
- Designed to be used with 4DB0232KC (DDR4 Gen 2.5 data buffer) and TSE2004GB2C0 (DDR4 temperature sensor)
- Supports CKE power-down operation modes
- Support quad chip select operation
- Direct dual CS mode
- Direct quadCS mode
- Encoded quad CS mode
- Pinout-optimized DDR4 RDIMM, LRDIMM, and UDIMM PCB layout
- Provides access to internal control words for configuring the device features and adapting to different RDIMM and system applications
- Available in a 253-ball dual-pitch (0.50mm/0.65mm), 15 x 20 grid, rectangular ball grid array package
Description
The JEDEC-compliant 4RCD0232K is a Gen 2.5 DDR4 registered clock driver (RCD) for enterprise-class server RDIMMs, LRDIMMs, and UDIMMs operating with a 1.2V supply.
Parameters
| Attributes | Value |
|---|---|
| Function | Register + PLL |
| Supply Voltage (V) | 1.2 - 1.2 |
| SDRAM Type | DDR4 up to 3200 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| FCCSP | 13.5 x 8.0 x 1.4 | 253 | 0.65 |
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4RCD0232KC1ATG | Active | Available | In Stock | Contact | FCCSP | 1ku | $4.6 | 253# | Tray | 3 | 0 | 170# | Yes | e1 SnAgCu | 0 to 70°C | TAIWAN | TAIWAN |
| 4RCD0232KC1ATGI | Last Time Buy | N/A | Out of Stock | Contact | FCCSP | 253# | Tray | 3 | 0 | 170# | Yes | e1 SnAgCu | -40 to 85°C | |||
| 4RCD0232KC1ATGI8 | Last Time Buy | N/A | Out of Stock | RoHS:EN RoHS:JA | FCCSP | 253# | Reel | 3 | 2000# | 0 | Yes | e1 SnAgCu | -40 to 85°C |
Filters
Applied Filters
- Application Note
- White PaperPDF 1.08 MB 7WDXRDKU4E7E-6-11138 Feb 09, 2016With the introduction of 8Gb DRAMs, Load-Reduced DIMMs (LRDIMMs) now outperform Registered DIMMs (RDIMMs) by offering both higher memory capacity and bandwidth. This paper demonstrates how 32GB 2Rx4 LRDIMMs based on 8Gb DDR4 DRAMs provide a superior solution for enterprise servers requiring deep memory and fast data access.
- Product Change NoticePDF 208 KB Oct 29, 2019
- Product Change NoticePDF 148 KB Oct 25, 2019
- Product Change NoticePDF 138 KB Sep 13, 2019
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application Note
- White PaperPDF 1.08 MB 7WDXRDKU4E7E-6-11138 Feb 09, 2016With the introduction of 8Gb DRAMs, Load-Reduced DIMMs (LRDIMMs) now outperform Registered DIMMs (RDIMMs) by offering both higher memory capacity and bandwidth. This paper demonstrates how 32GB 2Rx4 LRDIMMs based on 8Gb DDR4 DRAMs provide a superior solution for enterprise servers requiring deep memory and fast data access.
Application Notes & White Papers (2)
- Product Change NoticePDF 208 KB Oct 29, 2019View More (7)
Product Notices (PCN, EOL, etc) (7)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
A white paper authored by IDT (acquired by Renesas) and Micron details research into memory and bandwidth for today's high-performance servers. LRDIMMS and RDIMMS traditionally have been seen as complementary, with the former targeting applications requiring deeper memory and the latter for applications requiring higher bandwidth.
The introduction of 8-gigabit DRAMS has resulted in a growing number of Internet applications benefiting from both deeper memories and higher bandwidth. This paper shows how 32 GB 2RX4 LRDIMMs transcend similar RDIMMs to meet the needs of today’s data center enterprise servers, by providing an optimal combination of deeper memory and higher data bandwidth, even at mainstream module densities.
Description
IDT DDR4 RCD register and DB data buffer enable RDIMM and LRDIMM to faster speeds and deeper memories. This video helps you understand the DDR4 feature enhancements of IDT's DDR4 RCD and DB compared to earlier DDR3 technology. An introduction to some available LeCroy testing and debug tools complete the video. Presented by Douglas Malech, Product Marketing Manager at IDT, and Mike Micheletti, Product Manager at Teledyne LeCroy.