Skip to main content
Renesas Electronics Corporation
DDR4 Register Clock Driver (RCD)

Package Information

CAD Model:View CAD Model
Pkg. Type:FCCSP
Pkg. Code:ATG253
Lead Count (#):253
Pkg. Dimensions (mm):13.5 x 8.0 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)253
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)170
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
FunctionRegister + PLL
Length (mm)13.5
MOQ680
Package Area (mm²)108
Pitch (mm)0.65
Pkg. Dimensions (mm)13.5 x 8.0 x 1.4
Pkg. TypeFCCSP
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
SDRAM TypeDDR4 up to 3200
Supply Voltage (V)1.2 - 1.2
Tape & ReelNo
Thickness (mm)1.4
Width (mm)8

Description

The JEDEC-compliant 4RCD0232K is a Gen 2.5 DDR4 registered clock driver (RCD) for enterprise-class server RDIMMs, LRDIMMs, and UDIMMs operating with a 1.2V supply.