Features
- JEDEC Compliant RCD
- DDR4-1600/1866/2133/2400/2667
- Optimized for JEDEC DDR4 2667 MT/s RDIMM, LRDIMM, and UDIMM
- Designed to be used with the 4DB0226KB (DDR4 DB) and the TSE2004GB2 (DDR4 Temperature Sensor)
- Supports CKE Power Down operation modes
- Support Quad Chip Select Operation
- Direct Dual CS Mode
- Direct QuadCS Mode
- Encoded QuadCS Mode
- Pinout optimized DDR4 RDIMM, LRDIMM, and UDIMM PCB layout
- Provides access to internal control words for configuring the device features and adapting to different RDIMM and system applications
- Available in 253-ball Dual-Pitch (0.50mm/0.65mm), 15 x 20 Grid, Rectangular Ball Grid Array Package
Description
Renesas' JEDEC-compliant 4RCD0229K is a Gen 2 DDR4 registered clock driver (RCD) for Enterprise Class Server RDIMMs, LRDIMMs, and UDIMMs operating with a 1.2V VDD supply. It features a 32-bit 1:2 register command, address buffer with parity designed for 1.2V VDD operation.
Parameters
| Attributes | Value |
|---|---|
| Function | Register + PLL |
| Supply Voltage (V) | 1.2 - 1.2 |
| SDRAM Type | DDR4 up to 2667 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| FCCSP | 13.5 x 8.0 x 1.4 | 253 | 0.65 |
Applied Filters: