Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 0.5 MICRON CMOS Technology
  • Guaranteed low skew < 700ps (max.)
  • Low duty cycle distortion < 1ns (max.)
  • Low CMOS power levels
  • TTL compatible inputs and outputs
  • Rail-to-rail output voltage swing
  • High drive: -24mA IOH, +64mA IOL
  • Two independent output banks with 3-state control
  • 1:5 fanout per bank
  • "Heartbeat" monitor output
  • Available in SSOP and SOIC packages

Description

The 49FCT805 is a non-inverting buffer/clock driver built using advanced dual metal CMOS technology. Each bank consists of two banks of drivers. Each bank drives five output buffers from a standard TTL compatible input. These devices feature a "heart-beat" monitor for diagnostics and PLL driving. The MON output is identical to all other outputs and complies with the output specifications in this document. The 49FCT805 offers low capacitance inputs and hysteresis. Rail-to-rail output swing improves noise margin and allows easy interface with CMOS inputs.

Applied Filters: