Features
- 0.5 MICRON CMOS Technology
- Guaranteed low skew < 500ps (max.)
- Very low duty cycle distortion < 1.0ns (max.)
- Very low CMOS power levels
- TTL compatible inputs and outputs
- Inputs can be driven from 3.3V or 5V components
- Two independent output banks with 3-state control
- 1:5 fanout per bank
- "Heartbeat" monitor output
- VCC = 3.3V ± 0.3V
- Available in SSOP, SOIC, and QSOP packages
Description
The FCT3805B is a 3.3 volt, non-inverting clock driver built using advanced dual metal CMOS technology. The device consists of two banks of drivers, each with a 1:5 fanout and its own output enable control. The device has a "heartbeat" monitor for diagnostics and PLL driving. The MON output is identical to all other outputs and complies with the output specifications in this document. The FCT3805B offers low capacitance inputs with hysteresis. The FCT3805B is designed for high speed clock distribution where signal quality and skew are critical. The FCT3805B also allows single point-to-point transmission line driving in applications such as address distribution, where one signal must be distributed to multiple receivers with low skew and high signal quality. For more information on using the FCT3805B with two different input frequencies on bank A and B, please see AN-236.
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Package Area (mm²) | Pitch (mm) | Pkg. Dimensions (mm) | Output Skew (ps) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 49FCT3805BPYG | NRND | Available | In Stock | SSOP | 1ku | $0.68 | 20# | Tube | 1 | 0 | 64# | 38.2mm² | 0.65mm | 7.2 x 5.3 x 1.73 | 500ps | Yes | e3 Sn | 0 to 70°C | MALAYSIA | TAIWAN, USA |
| 49FCT3805BPYG8 | NRND | N/A | In Stock | SSOP | 1ku | $0.68 | 20# | Reel | 1 | 1500# | 0 | 38.2mm² | 0.65mm | 7.2 x 5.3 x 1.73 | 500ps | Yes | e3 Sn | 0 to 70°C | MALAYSIA | TAIWAN, USA |
| 49FCT3805BPYGI | NRND | Available | Out of Stock | SSOP | 1ku | $0.75 | 20# | Tube | 1 | 0 | 64# | 38.2mm² | 0.65mm | 7.2 x 5.3 x 1.73 | 600ps | Yes | e3 Sn | -40 to 85°C | MALAYSIA | TAIWAN, USA |
| 49FCT3805BPYGI8 | NRND | N/A | Out of Stock | SSOP | 1ku | $0.75 | 20# | Reel | 1 | 1500# | 0 | 38.2mm² | 0.65mm | 7.2 x 5.3 x 1.73 | 600ps | Yes | e3 Sn | -40 to 85°C | MALAYSIA | TAIWAN, USA |
| 49FCT3805BQG | Obsolete | N/A | Out of Stock | QSOP | 20# | Tube | 1 | 0 | 55# | 33.1mm² | 0.64mm | 8.7 x 3.8 x 1.47 | 500ps | Yes | e3 Sn | 0 to 70°C | |||
| 49FCT3805BQG8 | Obsolete | N/A | Out of Stock | QSOP | 20# | Reel | 1 | 3000# | 0 | 33.1mm² | 0.64mm | 8.7 x 3.8 x 1.47 | 500ps | Yes | e3 Sn | 0 to 70°C | |||
| 49FCT3805BQGI | Obsolete | N/A | Out of Stock | QSOP | 20# | Tube | 1 | 0 | 55# | 33.1mm² | 0.64mm | 8.7 x 3.8 x 1.47 | 600ps | Yes | e3 Sn | -40 to 85°C | |||
| 49FCT3805BQGI8 | Obsolete | N/A | Out of Stock | QSOP | 20# | Reel | 1 | 3000# | 0 | 33.1mm² | 0.64mm | 8.7 x 3.8 x 1.47 | 600ps | Yes | e3 Sn | -40 to 85°C | |||
| 49FCT3805BSOG | Obsolete | N/A | Out of Stock | SOIC | 20# | Tube | 1 | 0 | 37# | 97.3mm² | 1.27mm | 12.8 x 7.6 x 2.34 | 500ps | Yes | e3 Sn | 0 to 70°C | |||
| 49FCT3805BSOG8 | Obsolete | N/A | Out of Stock | SOIC | 20# | Reel | 1 | 1000# | 0 | 97.3mm² | 1.27mm | 12.8 x 7.6 x 2.34 | 500ps | Yes | e3 Sn | 0 to 70°C | |||
| 49FCT3805BSOGI | Obsolete | N/A | Out of Stock | SOIC | 20# | Tube | 1 | 0 | 37# | 97.3mm² | 1.27mm | 12.8 x 7.6 x 2.34 | 600ps | Yes | e3 Sn | -40 to 85°C | |||
| 49FCT3805BSOGI8 | Obsolete | N/A | Out of Stock | SOIC | 20# | Reel | 1 | 1000# | 0 | 97.3mm² | 1.27mm | 12.8 x 7.6 x 2.34 | 600ps | Yes | e3 Sn | -40 to 85°C |
Filters
Applied Filters
- End Of Life NoticePDF 742 KB Oct 04, 2024
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Product Change NoticePDF 223 KB 7WDXRDKU4E7E-5-41816 Oct 07, 2006
- Product Change NoticePDF 18 KB 7WDXRDKU4E7E-5-41809 Sep 02, 2005
- Product Change NoticePDF 38 KB 7WDXRDKU4E7E-5-41815 Aug 04, 2005
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014View More
Application Notes & White Papers (9)
- End Of Life NoticePDF 742 KB Oct 04, 2024
- Product Change NoticePDF 25 KB 7WDXRDKU4E7E-5-63277 Sep 25, 2018
- Product Change NoticePDF 39 KB 7WDXRDKU4E7E-5-63188 Aug 29, 2018
- End Of Life NoticePDF 606 KB 7WDXRDKU4E7E-5-62524 Nov 29, 2017
- End Of Life NoticePDF 599 KB 7WDXRDKU4E7E-5-61808 Aug 24, 2017View More
Product Notices (PCN, EOL, etc) (16)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product BriefPDF 378 KB 7WDXRDKU4E7E-6-1169 Aug 14, 2012
Marketing Collateral (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.