Skip to main content
Renesas Electronics Corporation

Features

  • Advanced CMOS Technology
  • Guaranteed low skew < 200ps (max.)
  • Very low propagation delay < 2.5ns (max)
  • Very low duty cycle distortion < 270ps (max)
  • Very low CMOS power levels
  • Operating frequency up to 166MHz
  • TTL compatible inputs and outputs
  • Two independent output banks with 3-state control
  • 1:5 fanout per bank
  • "Heartbeat" monitor output
  • VCC = 2.5V ± 0.2V
  • Available in SSOP and QSOP packages

Description

The FCT20805 is a 2.5 volt clock driver built using advanced CMOS technology. The device consists of two banks of drivers, each with a 1:5 fanout and its own output enable control. The device has a "heartbeat" monitor for diagnostics and PLL driving. The MON output is identical to all other outputs and complies with the output specifications in this document. The FCT20805 offers low capacitance inputs. The FCT20805 is designed for high speed clock distribution where signal quality and skew are critical. The FCT20805 also allows single point-to-point transmission line driving in applications such as address distribution, where one signal must be distributed to multiple receivers with low skew and high signal quality.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
49FCT20805PYGIObsoleteN/AIn StockSSOP20#Tube1064#38.2mm²0.65mm7.2 x 5.3 x 1.73Yese3 Sn-40 to 85°C
49FCT20805PYGI8ObsoleteN/AIn StockSSOP20#Reel11500#038.2mm²0.65mm7.2 x 5.3 x 1.73Yese3 Sn-40 to 85°C
49FCT20805QGIObsoleteN/AIn StockQSOP20#Tube1055#33.1mm²0.64mm8.7 x 3.8 x 1.47Yese3 Sn-40 to 85°C
49FCT20805QGI8ObsoleteN/AOut of StockQSOP20#Reel13000#033.1mm²0.64mm8.7 x 3.8 x 1.47Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?