Skip to main content
32 BIT CMOS FLOW-THRU EDC

Package Information

Lead Count (#) 144
Pkg. Type PQFP
Pkg. Code PM144
Pitch (mm) 0.65
Pkg. Dimensions (mm) 28.0 x 28.0 x 3.5

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218079
Moisture Sensitivity Level (MSL) 3

Product Attributes

Pkg. Type PQFP
Lead Count (#) 144
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 28.0
MOQ 24
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 784.0
Pb Free Category e0
Pitch (mm) 0.65
Pkg. Dimensions (mm) 28.0 x 28.0 x 3.5
Qty. per Carrier (#) 24
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 3.5
Width (mm) 28.0

Description

This product is obsolete.