Skip to main content
Renesas Electronics Corporation
4-bit Microcontrollers with 36 Pins, 2MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PRSP0036GA-
Lead Count (#):36
Pkg. Dimensions (mm):8.4x15
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Bit Size4
Lead Count (#)36
CPU4500
DMANo
Timer8-bit x 2-ch
EthernetNo
CAN (ch)0
Family Name720
LVD or PVDYes
Length (mm)15
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)8.4x15
Program Memory (KB)0
RTCNo
Width (mm)8.4

Description

The 4570 Group is supported only for customers who have already adopted these products.