Skip to main content
Renesas Electronics Corporation

Description

The 455A Group is supported only for customers who have already adopted these products.

Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Operating Freq (Max) (MHz)CPUDMATimerEthernetTemp. Range (°C)
M3455AG8-XXXFP#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP40.5KB52#6MHz4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M3455AG8-XXXFP#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP40.5KB52#6MHz4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M3455AG8FP#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP40.5KB52#6MHz4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M3455AG8FP#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP40.5KB52#6MHz4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M3455AGC-XXXFP#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP40.5KB52#6MHz4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M3455AGC-XXXFP#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP40.5KB52#6MHz4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M3455AGCFP#V0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LQFP40.5KB52#6MHz4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M3455AGCFP#X4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP40.5KB52#6MHz4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?