Skip to main content
Renesas Electronics Corporation

Description

The 4553 Group is supported only for customers who have already adopted these products.

Part NumberStatusSamplesStockRoHSPackageBit SizeLead Count (#)Operating Freq (Max) (MHz)CPUDMATimerEthernetTemp. Range (°C)
M34553G8FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP448#1MHz4500No8-bit x 2-ch, 16-bit x 1-chNo
M34553G8HFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP448#4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M34553M4-XXXFPObsoleteN/AOut of StockContactPackage448#4500No8-bit x 2-ch, 16-bit x 1-chNo
M34553M4H-XXXFPObsoleteN/AOut of StockContactPackage448#4500No8-bit x 2-ch, 16-bit x 1-chNo
M34553M8-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP448#4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M34553M8-XXXFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP448#4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M34553M8H-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP448#4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85
M34553M8H-XXXFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP448#4500No8-bit x 2-ch, 16-bit x 1-chNo-20 to +85

Support Communities

  1. SH3 7709A vs. 7709S

    Hi!  What is the difference between the 7709A rev., and the "S" rev.? I didn't found revision history for this parts on the renesas homepage.  Can I use 7709S instead of 7709A? (Need to replace in a robot controller board.) Thank you very much. Best Regards:  Tibor

    Jun 16, 2019
  2. ssp_error_message_queue full error not solved

    In my custom board i used R7FS7G27H3A01CFC micro controller and used ssp 1.4.0. My program was working fine for 1 and 2 minutes but in later it was give me  SSP_ERR_MESSAGE_QUEUE_FULL   error. so any one suggest me this error can be generated by some ...

    Jun 14, 2019
  3. How should I protect flash content

    Hello, I was using RL78/G13, and I have read the articles about code flash protection in forums and manuals. if the security ID is set, No one can read the flash content of the chip. But there is a question: can someone else erase the first block, and ...

    Jun 13, 2019
View All Results from Support Communities (11)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?