Skip to main content
Renesas Electronics Corporation
4-bit Microcontrollers with 2MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (M34519M6-XXXFP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size4
CPU4500
DMANo
Timer8-bit x 4-ch
ADC10-bit x 8-ch
EthernetNo
Temp. Range (°C)-20 to +85
Family Name720
LVD or PVDYes
Lead CompliantNo
MOQ1
Pb (Lead) FreeYes
RTCNo
Tape & ReelNo

Description

The 4519 Group is supported only for customers who have already adopted these products.