Description
The 4518 Group is supported only for customers who have already adopted these products.
| Part Number | Status | Samples | Stock | RoHS | Package | Bit Size | Lead Count (#) | Operating Freq (Max) (MHz) | CPU | DMA | Timer | ADC | Ethernet | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| M34518E8FP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 4 | 2MHz | 4500 | No | 8-bit x 4-ch | 10-bit x 4-ch | No | ||
| M34518E8SP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SDIP | 4 | 32# | 4500 | No | 8-bit x 4-ch | 10-bit x 4-ch | No | -20 to +85 | |
| M34518M2-XXXFP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 4 | 4500 | No | 8-bit x 4-ch | 10-bit x 4-ch | No | -20 to +85 | ||
| M34518M2-XXXFP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 4 | 4500 | No | 8-bit x 4-ch | 10-bit x 4-ch | No | -20 to +85 | ||
| M34518M2-XXXSP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SDIP | 4 | 32# | 4500 | No | 8-bit x 4-ch | 10-bit x 4-ch | No | -20 to +85 | |
| M34518M4-XXXFP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 4 | 4500 | No | 8-bit x 4-ch | 10-bit x 4-ch | No | -20 to +85 | ||
| M34518M4-XXXFP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 4 | 4500 | No | 8-bit x 4-ch | 10-bit x 4-ch | No | -20 to +85 | ||
| M34518M4-XXXSP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SDIP | 4 | 32# | 4500 | No | 8-bit x 4-ch | 10-bit x 4-ch | No | -20 to +85 | |
| M34518M6-XXXFP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 4 | 4500 | No | 8-bit x 4-ch | 10-bit x 4-ch | No | -20 to +85 | ||
| M34518M6-XXXFP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 4 | 4500 | No | 8-bit x 4-ch | 10-bit x 4-ch | No | -20 to +85 | ||
| M34518M8-XXXFP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 4 | 4500 | No | 8-bit x 4-ch | 10-bit x 4-ch | No | -20 to +85 | ||
| M34518M8-XXXFP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 4 | 4500 | No | 8-bit x 4-ch | 10-bit x 4-ch | No | -20 to +85 |
Filters
Applied Filters
- Product Change Notice
- Product Change Notice
- Product Change Notice
- Application NotePDF 75 KB REJ05B0581-0200 Rev.2.00 May 18, 2007AI-generated Summary: The document details the differences between the 4513 and 4518 Groups, focusing on CPU instructions, I/O port configurations, timers, watchdog timers, A/D converters, serial I/O, reset functions, clock control, and electrical characteristics. Key distinctions include instruction execution times, input voltage ranges, timer functions, watchdog timer behavior, A/D conversion capabilities, and power management features. The 4518 Group offers enhanced timer functions, selectable wakeup signals, and supports various clock oscillations, while the 4513 Group has simpler configurations. RAM size and supply voltage ranges also differ between groups.
- Technical Update
- Application NotePDF 41 KB REJ05B0586-0100 Rev.1.00 Sep 01, 2005AI-generated Summary: The document details the functional differences between the 4519 and 4518 Groups, highlighting variations in pin count, ports, and A/D converter channels. It provides guidance for adapting the 4519 Group User’s Manual for 4518 Group system development, specifying sections to replace or omit. Safety precautions emphasize careful circuit design to prevent hazards. Notes clarify that the information is for reference only, subject to change, and not intended for life-critical applications.
- Technical UpdatePDF 30 KB TN-4500-05-0304 Apr 01, 2003
- Technical UpdatePDF 32 KB TN-4500-01-9501 Jan 01, 1995
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 75 KB REJ05B0581-0200 Rev.2.00 May 18, 2007AI-generated Summary: The document details the differences between the 4513 and 4518 Groups, focusing on CPU instructions, I/O port configurations, timers, watchdog timers, A/D converters, serial I/O, reset functions, clock control, and electrical characteristics. Key distinctions include instruction execution times, input voltage ranges, timer functions, watchdog timer behavior, A/D conversion capabilities, and power management features. The 4518 Group offers enhanced timer functions, selectable wakeup signals, and supports various clock oscillations, while the 4513 Group has simpler configurations. RAM size and supply voltage ranges also differ between groups.
- Application NotePDF 41 KB REJ05B0586-0100 Rev.1.00 Sep 01, 2005AI-generated Summary: The document details the functional differences between the 4519 and 4518 Groups, highlighting variations in pin count, ports, and A/D converter channels. It provides guidance for adapting the 4519 Group User’s Manual for 4518 Group system development, specifying sections to replace or omit. Safety precautions emphasize careful circuit design to prevent hazards. Notes clarify that the information is for reference only, subject to change, and not intended for life-critical applications.
Application Notes & White Papers (2)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical UpdatePDF 30 KB TN-4500-05-0304 Apr 01, 2003
- Technical UpdatePDF 32 KB TN-4500-01-9501 Jan 01, 1995
Errata & Technical Updates (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Compiler/AssemblerAbsolute Assembler for 4500 Series, * Emulator debugger included.
- Software & Tools - Other
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Compiler/AssemblerAbsolute Assembler for 4500 Series, * Emulator debugger included.
- Software & Tools - Other
Software & Tools (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
R-CAR M3 Salvator-xs Board Issues
Hi All, I have been struggling with the R-CAR Salvator-xs board bring up. Now i have managed to Boot the kernel using m3ulcb with following issues a) USB Disk does not get recognized b) HDMI Display not working , when I connect the HDMI cable I get the following ...
Jul 6, 2020 -
kernel panic after burning yocto on v4h
Hi,I have burned a yocto image based on SDK3.18 on my V4H Ver 1 emmc following these steps, once resetting the V4H I got kernel panic. same yocto image with same burn process on an additional V4H ver 2 passed ok. Partion your emmc to set 1 partition ...
Sep 10, 2024 -
RZ/V2L USB Camera Problem
Hello, I am currently trying to use a USB camera with the RZ/V2L Evaluation Board Kit. I added the OpenCV Accelerator to Weston for Rz/V2L and generated the OS and SDK. Subsequently, I executed C++ and Python programs in OpenCV to capture photos from the USB ...
Jul 22, 2024