Skip to main content
Renesas Electronics Corporation
4-bit Microcontrollers with 2KB Flash, 20 Pins, 4MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSOP
Pkg. Code:pkg_447
Lead Count (#):20
Pkg. Dimensions (mm):6 x 4 x 1.45
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (M34286G2GP#V2)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size4
RAM (KB)0.0625
Lead Count (#)20
Operating Freq (Max) (MHz)4
CPU720
DMANo
Timer8-bit x 2-ch
EthernetNo
Temp. Range (°C)-40 to +85
Carrier TypeEmbossed Tape
Family Name720
LVD or PVDYes
Lead CompliantNo
Length (mm)6
MOQ1
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6 x 4 x 1.45
Pkg. TypeLSSOP
Program Memory (KB)2
RTCNo
Tape & ReelNo
Thickness (mm)1.45
Width (mm)4

Description

The 4286 Group is supported only for customers who have already adopted these products.