Skip to main content
Renesas Electronics Corporation

Description

The 3858 Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Operating Freq (Max) (MHz)CPULVD or PVDDMATimerADCEthernetTemp. Range (°C)
M38588GC-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP81.5KB42#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch8-bit x 9-chNo-20 to +85
M38588GC-XXXFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP81.5KB42#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch8-bit x 9-chNo-20 to +85
M38588GCFP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
SSOP81.5KB42#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch8-bit x 9-chNo-20 to +85
M38588GCSP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
SDIP81.5KB42#12.5MHz740NoNo8-bit x 4-ch, 16-bit x 2-ch8-bit x 9-chNo-20 to +85

Support Communities

  1. RZ/G2UL QSPI flash bring up in kernel

    ... ssi-pcm-audio 1004a800.ssi: DMA enabled [ 2.364242] renesas_sdhi_internal_dmac 11c10000.mmc: mmc1 base at 0x0000000011c10000, max clock rate 100 MHz [ 2.385878] ALSA device list: [ 2.391438] #0: sm2s-rzg2ul-card1 [ 2.398159] Waiting for root device /dev/mmcblk0p2... [ 2.487757] mmc1: new ...

    Jun 20, 2023
  2. M16C64 ID code from E8A

    I was debugging my code on M16C64 processor using E8A emulator. My code was writing some dummy data to Program ROM2 and Block 0 of Program ROM1. I debugged my code successfully. But now I am trying to connect E8A again but it is asking me ID code. As per ...

    Mar 15, 2012
  3. RZ/A1L TXI interrupt handling for SCI with FIFO

    Could anybody provide a sample code for handling TXI interrupt? I am able to set the registers properly and Receive and transmit data correctly. but not sure how to handle the TXI interrupt. At the time of initialization, I am enabling TIE and RIE bit in SCSCR register but as ...

    Oct 31, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?