Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers with 42 Pins

Package Information

CAD Model:View CAD Model
Pkg. Type:SDIP
Pkg. Code:pkg_428
Lead Count (#):42
Pkg. Dimensions (mm):37 x 13 x 5.5
Pitch (mm):

Environmental & Export Classifications

RoHS (M38504E6SP#U1)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Lead Count (#)42
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 4-ch
ADC10-bit x 5-ch
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTube
Family Name740
Lead CompliantYes
Length (mm)37
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)37 x 13 x 5.5
Pkg. TypeSDIP
RTCNo
Tape & ReelNo
Thickness (mm)5.5
Width (mm)13

Description

The 3850H Group is supported only for customers who have already adopted these products.