Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers with 16-32KB Flash, 0.5-1KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:SDIP
Pkg. Code:pkg_428
Lead Count (#):42
Pkg. Dimensions (mm):37 x 13 x 5.5
Pitch (mm):

Environmental & Export Classifications

RoHS (M38507F8ASP#U1)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
RAM (KB)1
Lead Count (#)42
Operating Freq (Max) (MHz)12.5
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 4-ch
ADC10-bit x 9-ch
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTube
Family Name740
Lead CompliantYes
Length (mm)37
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)37 x 13 x 5.5
Pkg. TypeSDIP
Program Memory (KB)32
RTCNo
Tape & ReelNo
Thickness (mm)5.5
Width (mm)13

Description

The 3850A Group is supported only for customers who have already adopted these products.