Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers with 16-32KB Flash, 0.5-1KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:pkg_456
Lead Count (#):42
Pkg. Dimensions (mm):18 x 8 x 2.4
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (M38503M4A-XXXFP#U1)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Lead Count (#)42
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 4-ch
ADC10-bit x 9-ch
EthernetNo
Temp. Range (°C)-20 to +85
Carrier TypeTape & Reel
Family Name740
Lead CompliantNo
Length (mm)18
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)18 x 8 x 2.4
Pkg. TypeSSOP
RTCNo
Tape & ReelNo
Thickness (mm)2.4
Width (mm)8

Description

The 3850A Group is supported only for customers who have already adopted these products.