| CAD Model: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | pkg_456 |
| Lead Count (#): | 42 |
| Pkg. Dimensions (mm): | 18 x 8 x 2.4 |
| Pitch (mm): | 0.8 |
| RoHS (M38503G4A-XXXFP#U1) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 8 |
| RAM (KB) | 0.5 |
| Lead Count (#) | 42 |
| Operating Freq (Max) (MHz) | 12.5 |
| CPU | 740 |
| LVD or PVD | No |
| DMA | No |
| Timer | 8-bit x 4-ch |
| ADC | 10-bit x 9-ch |
| Ethernet | No |
| Temp. Range (°C) | -20 to +85 |
| Carrier Type | Tape & Reel |
| Family Name | 740 |
| Lead Compliant | Yes |
| Length (mm) | 18 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 18 x 8 x 2.4 |
| Pkg. Type | SSOP |
| Program Memory (KB) | 16 |
| RTC | No |
| Tape & Reel | No |
| Thickness (mm) | 2.4 |
| Width (mm) | 8 |
The 3850A Group is supported only for customers who have already adopted these products.