Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers with 64 Pins, 2MHz Max Frequency

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_479
Lead Count (#):64
Pkg. Dimensions (mm):14 x 14 x 3.05
Pitch (mm):

Environmental & Export Classifications

RoHS (M38044M4-XXXFP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Lead Count (#)64
Operating Freq (Max) (MHz)2
CPU740
LVD or PVDNo
DMANo
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC10-bit x 16-ch
DAC8-bit x 2-ch
EthernetNo
Carrier TypeTape & Reel
Family Name740
Lead CompliantNo
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 3.05
Pkg. TypeQFP
RTCNo
Tape & ReelNo
Thickness (mm)3.05
Width (mm)14

Description

The 3804 Group is supported only for customers who have already adopted these products.