Skip to main content
Renesas Electronics Corporation

Description

The 32196 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.

Applications

  • Chassis & Safety
Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMATimerPWMADCCAN (ch)EthernetTemp. Range (°C)
M32196F8TFP#U4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3264KB144#3 - 5160MHzM32R-FPUNoNoNo16-bit x 31-ch, 32-bit x 8-chNo10-bit x 16-ch2No-40 to +85
M32196F8UFP#U4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3264KB144#3 - 5160MHzM32R-FPUNoNoNo16-bit x 31-ch, 32-bit x 8-chNo10-bit x 16-ch2No-40 to +105
M32196F8VFP#U4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3264KB144#3 - 5128MHzM32R-FPUNoNoNo16-bit x 31-ch, 32-bit x 8-chNo10-bit x 16-ch2No-40 to +125

Knowledge Base

  1. Is it okay for emulators not supported by SDI-3 specification to debug?

    If you are not using the trace function or the time measurement function, you will have no problems debugging the 32185/32186 and 32192/32195/32196 Groups. If you are using the trace or time measurement functions, the following restrictions apply. [Usage Restrictions] Compared to results gained ...

    Oct 29, 2007
  2. What is Internal Power Supply Generator (VDC)?

    Internal Power Supply Generator (VDC) is a function that converts 5V and 3.3V, which are input to VCCER (main power supply) pin, to the voltage level for internal use.

    Mar 22, 2017
  3. What's the status of P110-P115 to PWM outputs of TOM and TOU?

    The ports (P110-P115) in relation to the TOM timer and the TOU timer always go to a high-impedance state no matter which mode they are in.

    Mar 22, 2017
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?