Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Single-chip 32-bit RISC MCUs with 384-768KB Flash, 32-40KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0144KA-A
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Bit Size32
RAM (KB)40
Lead Count (#)144
RTCNo
LVD or PVDNo
DMANo
Timer16-bit x 29-ch, 32-bit x 8-ch
ADC10-bit x 12-ch
CAN (ch)2
EthernetNo
Family NameM32R
Length (mm)20
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)20 x 20 x 1.7
Program Memory (KB)0
Width (mm)20

Description

The 32182 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.