Skip to main content
Single-chip 32-bit RISC MCUs with 1024KB Flash, 48KB RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PRQP0240KA-A
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Bit Size32
RAM (KB)48
RTCNo
LVD or PVDNo
DMANo
CAN (ch)0
EthernetNo
Family NameM32R
MOQ1
Pb (Lead) FreeNo
Program Memory (KB)0

Description

The 32180 Group is supported only for customers who have already adopted these products. Please consider other M32R Family products for new designs.