Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The 32172, 32173 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.

Part NumberStatusSamplesStockPackageBit SizeRAM (KB)Lead Count (#)RTCLVD or PVDDMATimerPWMDACCAN (ch)Ethernet
M32173F2VFPObsoleteN/AOut of StockPackage3216KB144#NoNoNo16-bit x 30-ch, 32-bit x 4-chNo8-bit x 2-ch2No

Support Communities

  1. can communication

    Hii everyone, I am seeing some projects for CAN communication between two boards, i am using customized board microcontroller in R7FA2L19 pls help i need some exampel code and some example videos. This thread was automatically locked due to age.

    Oct 19, 2023

Knowledge Base

  1. How to know about count errors using MJT for external signals and TIN?

    Inside the microcomputer, external signals (TIN, TCLK input) are sampled at the falling edge of the sampling CLK signal which is internally derived from BCLK by dividing it by 2, as shown below. Therefore, TD (CAP1 or CAP2) = 1 BCLK cycle (min.) at the shortest when latched into the measure ...

    Mar 20, 2017
  2. What's the status of P110-P115 to PWM outputs of TOM and TOU?

    The ports (P110-P115) in relation to the TOM timer and the TOU timer always go to a high-impedance state no matter which mode they are in.

    Mar 22, 2017
  3. How PLL oscillation stabilization time should be works.

    The oscillation stabilization time required for the oscillator circuits that contain a PLL is calculated by the equation below. Oscillation stabilization time = oscillation stabilization time of the resonator + PLL stabilization time. Note 1: For details about the oscillation stabilization time of the resonator, please consult your resonator manufacturer. Note 2 ...

    Mar 20, 2017
View All Results from Knowledge Base (21)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?