Description
The 32171 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.
| Part Number | Status | Samples | Stock | RoHS | Package | Bit Size | RAM (KB) | RTC | LVD or PVD | DMA | PWM | CAN (ch) | Ethernet |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| M32171F2VFP | Obsolete | N/A | In Stock | Contact | Package | 32 | 16KB | No | No | No | No | 0 | No |
| M32171F3VFP | Obsolete | N/A | In Stock | Contact | Package | 32 | 16KB | No | No | No | No | 0 | No |
| M32171F4VFP | Obsolete | N/A | Out of Stock | Contact | Package | 32 | 16KB | No | No | No | No | 0 | No |
| UPD78CP18CW | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 32 | No | No | No | No | No | ||
| UPD78CP18GF-3BE | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 32 | No | No | No | No | No | ||
| UPD78CP18GF(A)-3BE | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 32 | No | No | No | No | No |
Filters
Applied Filters
- Product Change Notice
- Product Change Notice
- Product Change Notice
- Technical Update
- Technical Update
- Technical Update
- Technical Update
- Technical Update
- Technical Update
- Application NoteRelated Files:
- Technical Update
- Technical Update
- Technical Update
- Manual - Hardware32171 Group User's ManualRECOMMENDED
Recommended Documents (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Manual - Hardware32171 Group User's ManualRECOMMENDED
Manuals & Guides (2)
- Application NoteRelated Files:
- Application NoteAI-generated Summary: The program enables CAN communication using two M16C/29 starter kits connected via a CAN transceiver. Board (1) allows changing transmit and receive IDs with switches and sends data using a variable resistor and switch, displaying received data on LEDs. Board (2) transmits data via switches and displays the first byte of received data on LEDs. The setup operates at 5 V with a 20 MHz clock and requires specific external components such as capacitors and a termination resistor.Related Files:
- Application NotePDF 1.43 MB REJ10J1113-0100 Rev.1.00 Nov 05, 2003AI-generated Summary: Renesas provides guidelines and disclaimers regarding the use of its products and information. It emphasizes that the information is for reference only, without warranties or liability for damages. Use in military, life-support, healthcare, or safety-critical systems is prohibited without prior consultation. Users must adhere to specified operating ranges and implement safety measures to prevent failures and accidents. Renesas disclaims liability for misuse or use beyond specifications and requires safety evaluations for final products.
Application Notes & White Papers (3)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical Update
- Technical Update
- Technical UpdateView More (16)
Errata & Technical Updates (16)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for M32R Family. Simulator debugger and High-performance Embedded Workshop included.
- EmulatorEmulator for M32R Family [Overseas standards compliant]. High-end model (Advanced)
- Software & Tools - Evaluation Software
- SimulatorSimulator Debugger for M32R Family (Note: This product is included in Compiler Package and is not available separately.)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for M32R Family. Simulator debugger and High-performance Embedded Workshop included.
- EmulatorEmulator for M32R Family [Overseas standards compliant]. High-end model (Advanced)View More (9)
Software & Tools (9)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Download Firmware
Dear, It seems that the RFP doesn't support J-Link or E2Lite SWD interface for Synergy MCU? Are there any way to download the firmware using SWD interface?
Oct 19, 2023
Knowledge Base
-
How to know about count errors using MJT for external signals and TIN?
Inside the microcomputer, external signals (TIN, TCLK input) are sampled at the falling edge of the sampling CLK signal which is internally derived from BCLK by dividing it by 2, as shown below. Therefore, TD (CAP1 or CAP2) = 1 BCLK cycle (min.) at the shortest when latched into the measure ...
Mar 20, 2017 -
How PLL oscillation stabilization time should be works.
The oscillation stabilization time required for the oscillator circuits that contain a PLL is calculated by the equation below. Oscillation stabilization time = oscillation stabilization time of the resonator + PLL stabilization time. Note 1: For details about the oscillation stabilization time of the resonator, please consult your resonator manufacturer. Note 2 ...
Mar 20, 2017 -
What's the concept about external impedance of A-D conversion input?
The following shows the relationship between the output impedance of an analog output device and the set value of an external stabilizing capacitor. Regarding the analog input pins Fig 1 shows the internal equivalent circuit of the analog input unit of the microcomputer. To obtain exact A-D conversion results ...
Mar 22, 2017