Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 60V 110A 2.8mohm TO-263 / D2PAK

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25ZP
Pkg. Code:pkg_7563
Lead Count (#):3
Pkg. Dimensions (mm):10 x 9 x 4.9
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)16800
FunctionPower MOSFETs
Gate LevelLogic
ID (A)110
Id max @ 25°C (A)110
Lead CompliantNo
Length (mm)10
MOQ800
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)213
Pkg. Dimensions (mm)10 x 9 x 4.9
Pkg. TypeMP-25ZP
Price (USD)$2.5425
Qg typ (nC)250
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2.8
RDS (ON) (Max) @4.5V (mohm)3.7
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
Thickness (mm)4.9
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)9

Description

The 2SK3812 is N-channel MOS Field Effect Transistor designed for high current switching applications.