Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:TMM
Pkg. Code:pkg_7511
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (2SK3576(0)-T1B-AT)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)250
ID (A)4
Lead CompliantYes
Length (mm)2
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.2
Pkg. Dimensions (mm)2 x 3 x 1.2
Pkg. TypeTMM
Qg typ (nC)3.3
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)75
RDS (ON) (Max) @4.5V (mohm)50
Tape & ReelNo
Thickness (mm)1.2
VDSS (Max) (V)20
VGSS (V)12
Vgs (off) (Max) (V)1.5
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

The 2SK3576 is a switching device which can be driven directly by a 2. 5 V power source. The device features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.