Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:USM
Pkg. Code:pkg_7504
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (2SK3503(0)-T1-A)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)10
ID (A)0.1
Lead CompliantYes
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)0.2
Pkg. TypeUSM
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)15000
RDS (ON) (Max) @4.5V (mohm)12000
Tape & ReelNo
Thickness (mm)0.9
VDSS (Max) (V)16
VGSS (V)7
Vgs (off) (Max) (V)1.1

Description

Support is limited to customers who have already adopted these products.