Skip to main content
Renesas Electronics Corporation

Features

  • Low on-state resistance
    RDS(on)1 = 125 mΩ MAX. (VGS = 10 V, ID = 8 A)
    RDS(on)2 = 148 mΩ MAX. (VGS = 4.5 V, ID = 8 A)
  • Low Ciss : Ciss = 900 pF TYP.
  • Built-in gate protection diode
  • TO-251/TO-252 package

Description

The 2SK3484-ZK is a Nch Single Power Mosfet 100V 16A 125Mohm Mp-3Zk/To-252.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
2SK3484-ZK-E1-AYObsoleteN/AOut of StockMP-3ZK3#Embossed TapeYes
2SK3484-ZK-E1-AZObsoleteN/AOut of StockMP-3ZK3#Embossed TapeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?