| CAD Model: | View CAD Model |
| Pkg. Type: | TUSM |
| Pkg. Code: | pkg_7502 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 1 x 2 x 0.55 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Lead Compliant | Yes |
| Length (mm) | 1 |
| MOQ | 3000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Pkg. Dimensions (mm) | 1 x 2 x 0.55 |
| Pkg. Type | TUSM |
| Qualification Level | Industrial |
| Tape & Reel | No |
| Thickness (mm) | 0.55 |
| Width (mm) | 2 |
The 2SK3230 is a Switching N-Channel Power Mosfet.