Skip to main content
Renesas Electronics Corporation
Junction Field Effect Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MM
Pkg. Code:pkg_7507
Lead Count (#):3
Pkg. Dimensions (mm):3 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Lead CompliantYes
Length (mm)3
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Pkg. Dimensions (mm)3 x 3 x 1.4
Pkg. TypeMM
Qualification LevelIndustrial
Tape & ReelNo
Thickness (mm)1.4
Width (mm)3

Description

The 2SK160A is a Junction Field Effect Transistor.