Skip to main content
Renesas Electronics Corporation
Silicon N Channel MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220AB
Pkg. Code:pkg_6891
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1050
ID (A)7
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeTO-220AB
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)800
RDS (ON) (Typical) @ 10V / 8V (mohm)600
Tape & ReelNo
VDSS (Max) (V)450

Description

The 2SK1157 is a Silicon N Channel MOSFET.