Skip to main content
Renesas Electronics Corporation
Pch Power MOSFET -20V -20A 7mohm TO-252 / DPAK

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3ZK
Pkg. Code:pkg_7544
Lead Count (#):3
Pkg. Dimensions (mm):6 x 6 x 2.65
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)4400
FunctionPower MOSFETs
Gate LevelLogic
ID (A)-20
Id max @ 25°C (A)-20
Lead CompliantNo
Length (mm)6
MOQ2500
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)36
Pkg. Dimensions (mm)6 x 6 x 2.65
Pkg. TypeMP-3ZK
Price (USD)$1.32192
Qg typ (nC)57
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)20
RDS (ON) (Max) @4.5V (mohm)7
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)2.65
VDSS (Max) (V)-20
VGSS (V)-12
Vgs (off) (Max) (V)-1.45
Width (mm)6

Description

The 2SJ687 is P-channel MOSFET device and a excellent switch that can be driven by a low power-supply voltage.