Skip to main content

Overview

Description

The 2SJ603-Z is a Pch Single Power Mosfet -60V -25A 48Mohm Mp-25Z/To-220Smd.

Features

  • Super low on-state resistance:
    RDS(on)1 = 48 mΩ MAX. (VGS = −10 V, ID = −13 A)
    RDS(on)2 = 75 mΩ MAX. (VGS = −4.0 V, ID = −13 A)
  • Low input capacitance:
    Ciss = 1900 pF TYP. (VDS = −10 V, VGS = 0 V)
  • Built-in gate protection diode

Comparison

Applications

Documentation

Datasheet PDF 209 KB
Guide PDF 796 KB
Application Note PDF 648 KB 日本語
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Model - SPICE ZIP
1 item

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?