Skip to main content
Renesas Electronics Corporation

Features

  • 4 V drive available
  • Low on-state resistance RDS(on)1 = 100 mΩ MAX. (VGS = −10 V, ID = −1.0 A) RDS(on)2 = 134 mΩ MAX. (VGS = −4.5 V, ID = −1.0 A) RDS(on)3 = 166 mΩ MAX. (VGS = −4.0 V, ID = −1.0 A)
  • Built-in gate protection diode

Description

Support is limited to customers who have already adopted these products.

The 2SJ557A is a switching device which can be driven directly by a 4 V power source. The 2SJ557A features a low on-state resistance and excellent switching characteristics, and is suitable for applications such as power switch of portable machine and so on.

Part NumberStatusSamplesStockPackageLead Count (#)Pb (Lead) Free
2SJ557A-T1B-AObsoleteN/AOut of StockMM3#Yes
2SJ557A-T1B-ATObsoleteN/AOut of StockMM3#Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?