Skip to main content
Renesas Electronics Corporation
Switching P-Channel Power MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)320
ID (A)-2
Lead CompliantNo
MOQ1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)20
Pkg. TypeMP-3Z
Qg typ (nC)12
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)370
RDS (ON) (Max) @4.5V (mohm)680
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)3
VDSS (Max) (V)-60
VGSS (V)-20
Vgs (off) (Max) (V)-2

Description

The 2SJ326-Z is a Switching P-Channel Power MOSFET.