| CAD Model: | View CAD Model |
| Pkg. Type: | MP-45F |
| Pkg. Code: | pkg_7570 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Bag |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 3200 |
| ID (A) | -13 |
| Lead Compliant | No |
| Length (mm) | 10 |
| MOQ | 1 |
| Mounting Type | Through Hole |
| Nch/Pch | Pch |
| Pch (W) | 35 |
| Pkg. Type | MP-45F |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 200 |
| RDS (ON) (Max) @4.5V (mohm) | 300 |
| Tape & Reel | No |
| VDSS (Max) (V) | -100 |
| VGSS (V) | -20 |
| Vgs (off) (Max) (V) | -3 |
| Width (mm) | 15 |
The 2SJ142 is a MOSFET suitable for switching (motor drive, etc.) and load switch applications.