Skip to main content
Renesas Electronics Corporation
Silicon P Channel MOSFET

Package Information

Pkg. Type:DPAK(S)-(1)
Pkg. Code:pkg_6735
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)235
ID (A)-1
Lead CompliantNo
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pkg. TypeDPAK(S)-(1)
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)8500
RDS (ON) (Typical) @ 10V / 8V (mohm)6000
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
VDSS (Max) (V)-300

Description

The 2SJ130L is a Silicon P Channel MOSFET.