Pkg. Type | POMM |
Pkg. Code | pkg_7512 |
Lead Count (#) | 3 |
Pkg. Dimensions (mm) | 4.5 x 2.5 x 1.6 |
RoHS (2SD2403-T2-AZ) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Pkg. Type | POMM |
Cob (Typical) (pF) | 30 |
IC @100 °C (A) | 3 |
IC @25 °C (A) | 3 |
Lead Compliant | No |
Lead Count (#) | 3 |
Length (mm) | 2 |
MOQ | 1000 |
NPN/PNP | NPN |
Pb (Lead) Free | Yes |
Pc (W) | 2 |
Pkg. Dimensions (mm) | 2 x 4 x 1.6 |
Tape & Reel | No |
Thickness (mm) | 1.6 |
VCE (sat) (V) | 0.3 |
VCEO (V) | 60 |
Width (mm) | 4 |
fT (Typical) (GHz) | 0.13 |
hFE | 100-400 |
Support is limited to customers who have already adopted these products.
The 2SD2403 is a transistor featuring high current capacitance in small dimension. This transistor is ideal for DC/DC converters and motor drivers.