Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Small Signal Bipolar Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-2
Pkg. Code:pkg_7540
Lead Count (#):3
Pkg. Dimensions (mm):4 x 7 x 1.6
Pitch (mm):

Environmental & Export Classifications

RoHS (2SC4942(0)-T1-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-2
IC @100 °C (A)1
IC @25 °C (A)1
Lead CompliantNo
Lead Count (#)3
Length (mm)4
MOQ1000
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)2
Pkg. Dimensions (mm)4 x 7 x 1.6
Tape & ReelNo
Thickness (mm)1.6
VCE (sat) (V)1
VCEO (V)600
Width (mm)7
fT (Typical) (GHz)0.03
hFE30-120

Description

Support is limited to customers who have already adopted these products.