Skip to main content
Renesas Electronics Corporation
Small Signal Bipolar Transistors

Package Information

Pkg. Type:USM
Pkg. Code:pkg_7504
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SC4783-T1-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeUSM
Cob (Typical) (pF)3
IC @100 °C (A)0.1
IC @25 °C (A)0.1
Lead CompliantYes
Lead Count (#)3
MOQ3000
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)0.2
Tape & ReelNo
Thickness (mm)0.9
VCE (sat) (V)0.3
VCEO (V)50
fT (Typical) (GHz)0.25
hFE90-600

Description

Support is limited to customers who have already adopted these products.