Skip to main content
Renesas Electronics Corporation

Features

  • High hFE and low VCE(sat): hFE ≥ 100 (VCE = 2 V, IC = 1.5 A) VCE(sat) ≤ 0.3 V (IC = 4 A, IB = 0.2 A)
  • Mold package that does not require an insulating board or insulation bushing

Description

Support is limited to customers who have already adopted these products.

The 2SC4550 is a power transistor developed for high-speed switching and features low VCE(sat) and high hFE. This transistor is ideal for use in drivers such as DC/DC converters and actuators. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.

Part NumberStatusSamplesStockRoHSPackage
2SC4550-AZObsoleteN/AOut of StockContactMP-45F
2SC4550(0)-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-45F
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?