Skip to main content
Renesas Electronics Corporation
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3
Pkg. Code:pkg_7542
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-3
Cob (Typical) (pF)20
IC @100 °C (A)2
IC @25 °C (A)2
Lead CompliantNo
Lead Count (#)3
MOQ1
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)10
Pch (W)10
Tape & ReelNo
VCE (sat) (V)1
VCEO (V)400
Vcbo (V)500
Vebo (V)7
fT (Typical) (GHz)0.05
hFE40-120

Description

Support is limited to customers who have already adopted these products.

The 2SC3631-Z is designed for High Voltage Switching, especially in Hybrid Integrated Circuits.