Skip to main content
Renesas Electronics Corporation
Small Signal Bipolar Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:POMM
Pkg. Code:pkg_7512
Lead Count (#):3
Pkg. Dimensions (mm):2 x 4 x 1.6
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePOMM
Cob (Typical) (pF)13
IC @100 °C (A)-0.3
IC @25 °C (A)-0.3
Lead CompliantNo
Lead Count (#)3
Length (mm)2
MOQ1000
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)2
Pkg. Dimensions (mm)2 x 4 x 1.6
Tape & ReelNo
Thickness (mm)1.6
VCE (sat) (V)-0.6
VCEO (V)-80
Width (mm)4
fT (Typical) (GHz)0.1
hFE90-400

Description

Support is limited to customers who have already adopted these products.