| CAD Model: | View CAD Model |
| Pkg. Type: | MP-2 |
| Pkg. Code: | pkg_7540 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 4 x 7 x 1.6 |
| Pitch (mm): |
| RoHS (2SB1578(0)-T1-AY) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-2 |
| IC @100 °C (A) | -5 |
| IC @25 °C (A) | -5 |
| Lead Compliant | No |
| Lead Count (#) | 3 |
| Length (mm) | 4 |
| MOQ | 1000 |
| NPN/PNP | PNP |
| Pb (Lead) Free | Yes |
| Pc (W) | 2 |
| Pkg. Dimensions (mm) | 4 x 7 x 1.6 |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
| VCE (sat) (V) | -0.3 |
| VCEO (V) | -60 |
| Width (mm) | 7 |
| hFE | 100-400 |
Support is limited to customers who have already adopted these products.