Skip to main content
Renesas Electronics Corporation
Small Signal Bipolar Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:UPAK
Pkg. Code:pkg_1125
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SB1002CJTL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeUPAK
Cob (Typical) (pF)35
IC @100 °C (A)-1
IC @25 °C (A)-1
Lead CompliantNo
Lead Count (#)4
MOQ1000
Moisture Sensitivity Level (MSL)1
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)1
Tape & ReelNo
Thickness (mm)1.6
VCE (sat) (V)-0.6
VCEO (V)-50
fT (Typical) (GHz)0.15
hFE160-320

Description

Support is limited to customers who have already adopted these products.