Skip to main content
Renesas Electronics Corporation
Bipolar Small Signal Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92(1)
Pkg. Code:pkg_6881
Lead Count (#):3
Pkg. Dimensions (mm):5 x 4 x 7.3
Pitch (mm):

Environmental & Export Classifications

RoHS (2SA673AKCTZ-E)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

IC @100 °C (A)-0.5
IC @25 °C (A)-0.5
Lead CompliantYes
Lead Count (#)3
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)0.4
Pkg. Dimensions (mm)5 x 4 x 7.3
Pkg. TypeTO-92(1)
Tape & ReelNo
Thickness (mm)7.3
VCE (sat) (V)-0.6
VCEO (V)-50
Width (mm)4
fT (Typical) (GHz)0.12
hFE100-200

Description

Support is limited to customers who have already adopted these products.