Skip to main content
Renesas Electronics Corporation
Small Signal Bipolar Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:USM
Pkg. Code:pkg_7504
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (2SA1836-T1-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeUSM
Cob (Typical) (pF)4.5
IC @100 °C (A)-0.1
IC @25 °C (A)-0.1
Lead CompliantYes
Lead Count (#)3
MOQ3000
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)0.2
Tape & ReelNo
Thickness (mm)0.9
VCE (sat) (V)-0.3
VCEO (V)-50
fT (Typical) (GHz)0.18
hFE90-600

Description

Support is limited to customers who have already adopted these products.