| CAD Model: | View CAD Model |
| Pkg. Type: | MP-25Z |
| Pkg. Code: | pkg_7560 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 10 x 8 x 4.8 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-25Z |
| Cob (Typical) (pF) | 150 |
| IC @100 °C (A) | 7 |
| IC @25 °C (A) | -7 |
| Lead Compliant | No |
| Lead Count (#) | 3 |
| Length (mm) | 10 |
| MOQ | 1000 |
| NPN/PNP | PNP |
| Pb (Lead) Free | Yes |
| Pc (W) | 35 |
| Pch (W) | 35 |
| Pkg. Dimensions (mm) | 10 x 8 x 4.8 |
| Tape & Reel | No |
| Thickness (mm) | 4.8 |
| VCE (sat) (V) | -0.5 |
| VCEO (V) | -100 |
| Vcbo (V) | -150 |
| Vebo (V) | -7 |
| Width (mm) | 8 |
| fT (Typical) (GHz) | 0.15 |
| hFE | 100-400 |
Support is limited to customers who have already adopted these products.
The 2SA1645 is a mold power transistor developed for high-speed switching and features a very low collector-to-emitter saturation voltage. This transistor is ideal for use in switching power supplies, DC/DC converters, motor drivers, solenoid drivers, and other low-voltage power supply devices, as well as for high-current switching.