Skip to main content
Renesas Electronics Corporation
Small Signal Bipolar Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MPAK
Pkg. Code:pkg_6114
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

RoHS (2SA1121SDTL-E)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMPAK
IC @100 °C (A)-0.5
IC @25 °C (A)-0.5
Lead CompliantYes
Lead Count (#)3
Length (mm)2
MOQ3000
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)0.15
Pkg. Dimensions (mm)2 x 3 x 1.4
Tape & ReelNo
Thickness (mm)1.4
VCE (sat) (V)-0.6
VCEO (V)-35
Width (mm)3
hFE60-320

Description

Support is limited to customers who have already adopted these products.