Skip to main content
Renesas Electronics Corporation
Bipolar Small Signal Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

IC @100 °C (A)-0.1
IC @25 °C (A)-0.1
MOQ3000
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)0.15
VCE (sat) (V)-0.2
VCEO (V)-30
hFE500
hFE (Range)100 - 500

Description

Support is limited to customers who have already adopted these products.